
Weight |
N/A 0.80 Kg1.7 lb |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
| Max Shaft Fillet Radius1 | N/A 3.050 mm0.12 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 72 mm2.83 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 78 mm3.07 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Cage Location Relative to Backface (Aa) |
N/A 1 mm0.04 in |
| Effective Center Location2 | N/A -0.3 mm-0.01 in |
Series |
N/A LM710900 |
Cone Part Number |
N/A JLM710949C |
Bore (d) |
N/A 65.000 mm2.5591 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 33200 N7470 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 128000 N28800 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 223000 N50200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 57900 N13000 lbf |
| K Factor 7 | N/A 1.29 |