
Weight |
N/A 0.9 Kg1.9 lb |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
| Max Shaft Fillet Radius1 | N/A 5.080 mm0.2 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 82 mm3.23 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 92 mm3.62 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
| Effective Center Location2 | N/A 0.5 mm0.02 in |
Series |
N/A LM714100 |
Cone Part Number |
N/A JLM714149A |
Bore (d) |
N/A 75.000 mm2.9528 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 36400 N8180 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 140000 N31600 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 244000 N54900 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 63400 N14200 lbf |
| K Factor 7 | N/A 1.27 |