
Weight |
N/A 0.7 Kg1.6 lb |
Inner Ring Width (B) |
N/A 28.000 mm1.1024 in |
| Max Shaft Fillet Radius1 | N/A 5.080 mm0.2 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 57 mm2.24 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 67 mm2.64 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
| Effective Center Location2 | N/A -7.6 mm-0.3 in |
Series |
N/A M205100 |
Cone Part Number |
N/A JM205149A |
Bore (d) |
N/A 50.000 mm1.9685 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 38000 N8540 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 147000 N33000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 255000 N57400 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 66200 N14900 lbf |
| K Factor 7 | N/A 1.78 |