
Weight |
N/A 0.80 Kg1.8 lb |
Inner Ring Width (B) |
N/A 29.000 mm1.1417 in |
| Max Shaft Fillet Radius1 | N/A 6.100 mm0.24 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 62 mm2.44 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 73 mm2.87 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
| Effective Center Location2 | N/A -7.6 mm-0.3 in |
Series |
N/A M207000 |
Cone Part Number |
N/A JM207049A |
Bore (d) |
N/A 55.000 mm2.1654 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 33800 N7610 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 131000 N29300 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 227000 N51100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 58900 N13200 lbf |
| K Factor 7 | N/A 1.74 |