
Weight |
N/A 2.80 Kg6.2 lb |
Inner Ring Width (B) |
N/A 46.000 mm1.8110 in |
| Max Shaft Fillet Radius1 | N/A 5.080 mm0.2 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 71 mm2.8 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 85 mm3.35 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.81 mm0.15 in |
Cage Location Relative to Backface (Aa) |
N/A 2.79 mm0.11 in |
| Effective Center Location2 | N/A -12.2 mm-0.48 in |
Series |
N/A JN6000 |
Cone Part Number |
N/A JN6049 |
Bore (d) |
N/A 60.000 mm2.3622 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 65400 N14700 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 252000 N56700 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 439000 N98800 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 114000 N25600 lbf |
| K Factor 7 | N/A 1.34 |