
Weight |
N/A 0.40 Kg0.9 lb |
Inner Ring Width (B) |
N/A 23.500 mm0.9252 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 42 mm1.65 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 47 mm1.85 in |
Cage Location Relative to Frontface (Ab) |
N/A 1.52 mm0.06 in |
Cage Location Relative to Backface (Aa) |
N/A 1.52 mm0.06 in |
| Effective Center Location2 | N/A -3.6 mm-0.14 in |
Series |
N/A JS-3500 |
Cone Part Number |
N/A JS-3549A |
Bore (d) |
N/A 35.000 mm1.3780 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 17300 N3880 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 66600 N15000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 116000 N26100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 30100 N6760 lbf |
| K Factor 7 | N/A 1.07 |