
Weight |
N/A 1.2 Kg2.70 lb |
Inner Ring Width (B) |
N/A 29.000 mm1.1417 in |
| Max Shaft Fillet Radius1 | N/A 3.050 mm0.12 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 60 mm2.36 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 76 mm2.99 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.1 mm0.16 in |
Cage Location Relative to Backface (Aa) |
N/A 4.1 mm0.16 in |
| Effective Center Location2 | N/A 4.3 mm0.17 in |
Series |
N/A JW5000 |
Cone Part Number |
N/A JW5049 |
Bore (d) |
N/A 50.000 mm1.9685 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 36700 N8250 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 142000 N31800 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 246000 N55400 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 63900 N14400 lbf |
| K Factor 7 | N/A 0.67 |