
Weight |
N/A 0.30 Kg0.8 lb |
Inner Ring Width (B) |
N/A 19.800 mm0.7795 in |
| Max Shaft Fillet Radius1 | N/A 3.560 mm0.14 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 50 mm1.97 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 56 mm2.2 in |
Cage Location Relative to Frontface (Ab) |
N/A 1.5 mm0.06 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
| Effective Center Location2 | N/A -4.8 mm-0.19 in |
Series |
N/A LM102900 |
Cone Part Number |
N/A KJLM102948 |
Bore (d) |
N/A 45.000 mm1.7717 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 15900 N3580 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 61500 N13800 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 107000 N24100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 27800 N6240 lbf |
| K Factor 7 | N/A 1.91 |