
Weight |
N/A 0.10 Kg0.2 lb |
Inner Ring Width (B) |
N/A 12.000 mm0.4724 in |
| Max Shaft Fillet Radius1 | N/A 1.020 mm0.040 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 21 mm0.83 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 22 mm0.87 in |
Cage Location Relative to Frontface (Ab) |
N/A 2 mm0.08 in |
Cage Location Relative to Backface (Aa) |
N/A -0.3 mm-0.01 in |
| Effective Center Location2 | N/A -3.6 mm-0.14 in |
Series |
N/A 30203 |
Cone Part Number |
N/A X30203 |
Bore (d) |
N/A 17.000 mm0.6693 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 5530 N1240 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 21300 N4800 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 37200 N8350 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 9630 N2170 lbf |
| K Factor 7 | N/A 1.69 |