
Weight |
N/A 0.30 Kg0.8 lb |
Inner Ring Width (B) |
N/A 17.000 mm0.6693 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 42.5 mm1.67 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 44.5 mm1.75 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Backface (Aa) |
N/A 0 mm0 in |
| Effective Center Location2 | N/A -3.3 mm-0.13 in |
Series |
N/A 30207 |
Cone Part Number |
N/A X30207 |
Bore (d) |
N/A 35.000 mm1.3780 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 15700 N3530 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 60600 N13600 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 105000 N23700 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 27300 N6150 lbf |
| K Factor 7 | N/A 1.56 |