
Weight |
N/A 0.43 Kg0.94 lb |
Inner Ring Width (B) |
N/A 18 mm0.7087 in |
| Max Shaft Fillet Radius1 | N/A 1.5 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 47.5 mm1.87 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 49.5 mm1.95 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Cage Location Relative to Backface (Aa) |
N/A 0 mm0 in |
| Effective Center Location2 | N/A -3 mm-0.12 in |
Series |
N/A 30208 |
Cone Part Number |
N/A X30208M |
Bore (d) |
N/A 40 mm1.5748 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 18400 N4130 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 70900 N15900 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 123000 N27800 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 32000 N7190 lbf |
| K Factor 7 | N/A 1.56 |