
Weight |
N/A 0.50 Kg1.1 lb |
Inner Ring Width (B) |
N/A 19.000 mm0.7480 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 53 mm2.09 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 55 mm2.17 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.3 mm0.17 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
| Effective Center Location2 | N/A -2.5 mm-0.1 in |
Series |
N/A 30209M |
Cone Part Number |
N/A X30209M |
Bore (d) |
N/A 45.000 mm1.7717 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 24600 N5520 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 94800 N21300 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 165000 N37100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 42800 N9620 lbf |
| K Factor 7 | N/A 1.44 |