
Inner Ring Width (B) |
N/A 20.000 mm0.7874 in |
| Max Shaft Fillet Radius1 | N/A 1.5 mm0.060 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 60 mm2.36 in |
Cage Location Relative to Frontface (Ab) |
N/A 0 mm0 in |
Cage Location Relative to Backface (Aa) |
N/A 4.1 mm0.16 in |
| Effective Center Location2 | N/A -2 mm-0.08 in |
Cone Part Number |
N/A X30210UM |
Bore (d) |
N/A 50.000 mm1.9685 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 22300 N5010 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 150000 N33600 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 5 | N/A 38800 N8720 lbf |
| K Factor 6 | N/A 1.39 |