
Weight |
N/A 0.9 Kg2 lb |
Inner Ring Width (B) |
N/A 22.000 mm0.8661 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 66 mm2.6 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 70 mm2.76 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.3 mm0.17 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
| Effective Center Location2 | N/A -1.8 mm-0.07 in |
Series |
N/A 30212 |
Cone Part Number |
N/A X30212 |
Bore (d) |
N/A 60.000 mm2.3622 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 27700 N6240 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 107000 N24100 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 186000 N41900 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 48300 N10900 lbf |
| K Factor 7 | N/A 1.44 |