
Weight |
N/A 1.5 Kg3.3 lb |
Inner Ring Width (B) |
N/A 22.000 mm0.8661 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 69 mm2.72 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 71 mm2.8 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.57 mm0.18 in |
Cage Location Relative to Backface (Aa) |
N/A 1.02 mm0.04 in |
| Effective Center Location2 | N/A 0 mm0 in |
Series |
N/A 30212C |
Cone Part Number |
N/A X30212CM |
Bore (d) |
N/A 60.000 mm2.3622 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 31100 N6990 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 120000 N27000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 209000 N47000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 54200 N12200 lbf |
| K Factor 7 | N/A 1.44 |