
Weight |
N/A 1.1 Kg2.5 lb |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 74 mm2.91 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 77 mm3.03 in |
Cage Location Relative to Frontface (Ab) |
N/A 5.1 mm0.2 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
| Effective Center Location2 | N/A -1.5 mm-0.06 in |
Series |
N/A 30213M |
Cone Part Number |
N/A X30213M |
Bore (d) |
N/A 65.000 mm2.5591 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 42600 N9570 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 164000 N36900 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 286000 N64200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 74100 N16700 lbf |
| K Factor 7 | N/A 1.44 |