
Weight |
N/A 1.4 Kg3.00 lb |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 85 mm3.35 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 88 mm3.46 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.6 mm0.18 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
| Effective Center Location2 | N/A 0 mm0 in |
Series |
N/A 30215M |
Cone Part Number |
N/A X30215M |
Bore (d) |
N/A 75.000 mm2.9528 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 39500 N8880 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 152000 N34200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 265000 N59600 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 68800 N15500 lbf |
| K Factor 7 | N/A 1.34 |