
Weight |
N/A 0.10 Kg0.2 lb |
Inner Ring Width (B) |
N/A 13.000 mm0.5118 in |
| Max Shaft Fillet Radius1 | N/A 1.020 mm0.040 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 19 mm0.75 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 20.5 mm0.81 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Cage Location Relative to Backface (Aa) |
N/A -0.8 mm-0.03 in |
| Effective Center Location2 | N/A -4.6 mm-0.18 in |
Series |
N/A 30302 |
Cone Part Number |
N/A X30302 |
Bore (d) |
N/A 15.000 mm0.5906 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 6750 N1520 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 26000 N5850 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 45300 N10200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 11700 N2640 lbf |
| K Factor 7 | N/A 2.05 |