
Weight |
N/A 0.40 Kg0.9 lb |
Inner Ring Width (B) |
N/A 19.000 mm0.7480 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 38 mm1.5 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 40 mm1.57 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.8 mm0.15 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
| Effective Center Location2 | N/A -5.6 mm-0.22 in |
Series |
N/A 30306M |
Cone Part Number |
N/A X30306M |
Bore (d) |
N/A 30 mm1.1811 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 17500 N3940 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 67700 N15200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 118000 N26500 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 30500 N6870 lbf |
| K Factor 7 | N/A 1.85 |