
Weight |
N/A 0.50 Kg1.2 lb |
Inner Ring Width (B) |
N/A 21.000 mm0.8268 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 43.5 mm1.71 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 46.5 mm1.83 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.3 mm0.17 in |
Cage Location Relative to Backface (Aa) |
N/A 0 mm0 in |
| Effective Center Location2 | N/A -5.8 mm-0.23 in |
Series |
N/A 30307M |
Cone Part Number |
N/A X30307M |
Bore (d) |
N/A 35.000 mm1.3780 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 22600 N5080 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 87200 N19600 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 152000 N34100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 39300 N8840 lbf |
| K Factor 7 | N/A 1.85 |