
Weight |
N/A 0.7 Kg1.6 lb |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 46.5 mm1.83 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 50 mm1.97 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
| Effective Center Location2 | N/A -5.8 mm-0.23 in |
Series |
N/A 30308 |
Cone Part Number |
N/A X30308 |
Bore (d) |
N/A 40 mm1.5748 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 30300 N6820 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 117000 N26300 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 204000 N45800 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 52800 N11900 lbf |
| K Factor 7 | N/A 1.69 |