
Weight |
N/A 1.00 Kg2.2 lb |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 56 mm2.2 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 59 mm2.32 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.3 mm0.17 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
| Effective Center Location2 | N/A -6.1 mm-0.24 in |
Series |
N/A 30309M |
Cone Part Number |
N/A X30309M |
Bore (d) |
N/A 45.000 mm1.7717 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 33500 N7530 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 129000 N29000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 225000 N50500 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 58300 N13100 lbf |
| K Factor 7 | N/A 1.69 |