
Weight |
N/A 0.9 Kg2.1 lb |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 56 mm2.2 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 67 mm2.64 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.3 mm0.17 in |
Cage Location Relative to Backface (Aa) |
N/A 4.8 mm0.19 in |
| Effective Center Location2 | N/A 4.3 mm0.17 in |
Series |
N/A 31309M |
Cone Part Number |
N/A X31309M |
Bore (d) |
N/A 45.000 mm1.7717 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 32500 N7300 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 125000 N28200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 218000 N49000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 56500 N12700 lbf |
| K Factor 7 | N/A 0.71 |