
Weight |
N/A 1.2 Kg2.70 lb |
Inner Ring Width (B) |
N/A 27.000 mm1.0630 in |
| Max Shaft Fillet Radius1 | N/A 2.540 mm0.10 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 63 mm2.48 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 75 mm2.95 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.6 mm0.18 in |
Cage Location Relative to Backface (Aa) |
N/A 4.3 mm0.17 in |
| Effective Center Location2 | N/A 5.6 mm0.22 in |
Series |
N/A 31310M |
Cone Part Number |
N/A X31310M |
Bore (d) |
N/A 50.000 mm1.9685 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 38200 N8590 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 147000 N33100 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 257000 N57700 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 66600 N15000 lbf |
| K Factor 7 | N/A 0.71 |