
Inner Ring Width (B) |
N/A 57.000 mm2.2441 in |
| Max Shaft Fillet Radius1 | N/A 1.80 mm0.07 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 135 mm5.35 in |
Cage Location Relative to Frontface (Ab) |
N/A 13.2 mm0.52 in |
Cage Location Relative to Backface (Aa) |
N/A 9.1 mm0.36 in |
| Effective Center Location2 | N/A 11.7 mm0.46 in |
Cone Part Number |
N/A X31322M |
Bore (d) |
N/A 110 mm4.3307 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 143000 N32200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 963000 N217000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 5 | N/A 250000 N56100 lbf |
| K Factor 6 | N/A 0.71 |