
Weight |
N/A 19.100 Kg42.2 lb |
Inner Ring Width (B) |
N/A 66.000 mm2.5984 in |
| Max Shaft Fillet Radius1 | N/A 5.080 mm0.2 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 163 mm6.42 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 186 mm7.32 in |
Cage Location Relative to Frontface (Ab) |
N/A 9.4 mm0.37 in |
Cage Location Relative to Backface (Aa) |
N/A 15.7 mm0.62 in |
| Effective Center Location2 | N/A 14.7 mm0.58 in |
Series |
N/A 31326M |
Cone Part Number |
N/A X31326M |
Bore (d) |
N/A 130 mm5.1181 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 179000 N40300 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 691000 N155000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1200000 N270000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 312000 N70100 lbf |
| K Factor 7 | N/A 0.71 |