
Weight |
N/A 0.20 Kg0.4 lb |
Inner Ring Width (B) |
N/A 17.000 mm0.6693 in |
| Max Shaft Fillet Radius1 | N/A 1.020 mm0.040 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 36 mm1.42 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 37.5 mm1.48 in |
Cage Location Relative to Frontface (Ab) |
N/A 1.8 mm0.07 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
| Effective Center Location2 | N/A -3.3 mm-0.13 in |
Series |
N/A 32006X |
Cone Part Number |
N/A X32006X |
Bore (d) |
N/A 30 mm1.1811 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 12000 N2710 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 46500 N10400 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 80900 N18200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 21000 N4710 lbf |
| K Factor 7 | N/A 1.36 |