
Weight |
N/A 0.20 Kg0.5 lb |
Inner Ring Width (B) |
N/A 18 mm0.7087 in |
| Max Shaft Fillet Radius1 | N/A 1.020 mm0.040 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 41.5 mm1.63 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 43 mm1.69 in |
Cage Location Relative to Frontface (Ab) |
N/A 1.8 mm0.07 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
| Effective Center Location2 | N/A -2.5 mm-0.1 in |
Series |
N/A 32007X |
Cone Part Number |
N/A X32007X |
Bore (d) |
N/A 35.000 mm1.3780 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 14600 N3290 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 56500 N12700 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 98400 N22100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 25500 N5730 lbf |
| K Factor 7 | N/A 1.29 |