
Weight |
N/A 0.30 Kg0.60 lb |
Inner Ring Width (B) |
N/A 19.000 mm0.7480 in |
| Max Shaft Fillet Radius1 | N/A 1.020 mm0.040 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 45.5 mm1.79 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 47 mm1.85 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.3 mm0.09 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
| Effective Center Location2 | N/A -3.8 mm-0.15 in |
Series |
N/A 32008XM |
Cone Part Number |
N/A X32008XM |
Bore (d) |
N/A 40 mm1.5748 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 14400 N3240 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 55500 N12500 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 96700 N21700 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 25100 N5640 lbf |
| K Factor 7 | N/A 1.54 |