
Weight |
N/A 0.30 Kg0.8 lb |
Inner Ring Width (B) |
N/A 20.000 mm0.7874 in |
| Max Shaft Fillet Radius1 | N/A 1.020 mm0.040 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 51 mm2.01 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 53 mm2.09 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
| Effective Center Location2 | N/A -3.4 mm-0.13 in |
Series |
N/A 32009XM |
Cone Part Number |
N/A X32009XM |
Bore (d) |
N/A 45.000 mm1.7717 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 17200 N3870 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 66400 N14900 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 116000 N26000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 30000 N6740 lbf |
| K Factor 7 | N/A 1.49 |