
Weight |
N/A 0.40 Kg0.8 lb |
Inner Ring Width (B) |
N/A 20.000 mm0.7874 in |
| Max Shaft Fillet Radius1 | N/A 1.020 mm0.040 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 56 mm2.2 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 58 mm2.28 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
| Effective Center Location2 | N/A -2 mm-0.08 in |
Series |
N/A 32010XM |
Cone Part Number |
N/A X32010XM |
Bore (d) |
N/A 50.000 mm1.9685 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 18100 N4070 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 69800 N15700 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 122000 N27300 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 31500 N7080 lbf |
| K Factor 7 | N/A 1.38 |