
Weight |
N/A 0.6 Kg1.2 lb |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 62 mm2.44 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 65 mm2.56 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
| Effective Center Location2 | N/A -3 mm-0.12 in |
Series |
N/A 32011X |
Cone Part Number |
N/A X32011X |
Bore (d) |
N/A 55.000 mm2.1654 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 29100 N6550 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 112000 N25300 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 196000 N44000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 50800 N11400 lbf |
| K Factor 7 | N/A 1.44 |