
Weight |
N/A 0.6 Kg1.3 lb |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 66 mm2.6 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 68 mm2.68 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
| Effective Center Location2 | N/A -1.8 mm-0.07 in |
Series |
N/A 32012XM |
Cone Part Number |
N/A X32012XM |
Bore (d) |
N/A 60.000 mm2.3622 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 29700 N6680 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 115000 N25800 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 200000 N44900 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 51700 N11600 lbf |
| K Factor 7 | N/A 1.36 |