
Weight |
N/A 0.6 Kg1.4 lb |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 71 mm2.8 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 73 mm2.87 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
| Effective Center Location2 | N/A -0.3 mm-0.01 in |
Series |
N/A 32013X |
Cone Part Number |
N/A X32013XM |
Bore (d) |
N/A 65.000 mm2.5591 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 30100 N6770 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 116000 N26100 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 202000 N45500 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 52500 N11800 lbf |
| K Factor 7 | N/A 1.27 |