
Weight |
N/A 0.9 Kg1.9 lb |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 76 mm2.99 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 78 mm3.07 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A 1.8 mm0.07 in |
| Effective Center Location2 | N/A -1 mm-0.04 in |
Series |
N/A 32014X |
Cone Part Number |
N/A X32014XM |
Bore (d) |
N/A 70 mm2.7559 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 34500 N7760 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 133000 N29900 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 232000 N52100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 60100 N13500 lbf |
| K Factor 7 | N/A 1.34 |