
Weight |
N/A 0.9 Kg2 lb |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 82 mm3.23 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 85 mm3.35 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A 2 mm0.08 in |
| Effective Center Location2 | N/A 0.5 mm0.02 in |
Series |
N/A 32015XM |
Cone Part Number |
N/A X32015XM |
Bore (d) |
N/A 75.000 mm2.9528 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 35000 N7870 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 135000 N30400 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 235000 N52800 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 60900 N13700 lbf |
| K Factor 7 | N/A 1.27 |