
Weight |
N/A 1.3 Kg2.8 lb |
Inner Ring Width (B) |
N/A 29.000 mm1.1417 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 87 mm3.43 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 91 mm3.58 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 2.3 mm0.09 in |
| Effective Center Location2 | N/A -1.8 mm-0.07 in |
Series |
N/A 32016X |
Cone Part Number |
N/A X32016XSA |
Bore (d) |
N/A 80 mm3.1496 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 51000 N11500 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 197000 N44200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 342000 N77000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 88800 N20000 lbf |
| K Factor 7 | N/A 1.38 |