
Weight |
N/A 1.3 Kg2.9 lb |
Inner Ring Width (B) |
N/A 29.000 mm1.1417 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 92 mm3.62 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 95 mm3.74 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
| Effective Center Location2 | N/A -0.5 mm-0.02 in |
Series |
N/A 32017X |
Cone Part Number |
N/A X32017X |
Bore (d) |
N/A 85 mm3.3465 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 49900 N11200 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 193000 N43300 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 335000 N75400 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 87000 N19600 lbf |
| K Factor 7 | N/A 1.32 |