
Weight |
N/A 1.7 Kg3.7 lb |
Inner Ring Width (B) |
N/A 32.000 mm1.2598 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 99 mm3.9 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 103 mm4.06 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 2.5 mm0.1 in |
| Effective Center Location2 | N/A -2 mm-0.08 in |
Series |
N/A 32018X |
Cone Part Number |
N/A X32018XSA |
Bore (d) |
N/A 90 mm3.5433 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 56300 N12700 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 217000 N48800 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 378000 N85000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 98000 N22000 lbf |
| K Factor 7 | N/A 1.38 |