
Weight |
N/A 1.8 Kg3.9 lb |
Inner Ring Width (B) |
N/A 32.000 mm1.2598 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 103 mm4.06 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 107 mm4.21 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 2.5 mm0.1 in |
| Effective Center Location2 | N/A -0.5 mm-0.02 in |
Series |
N/A 32019X |
Cone Part Number |
N/A X32019X |
Bore (d) |
N/A 95 mm3.7402 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 57100 N12800 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 220000 N49500 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 384000 N86200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 99500 N22400 lbf |
| K Factor 7 | N/A 1.32 |