
Inner Ring Width (B) |
N/A 18 mm0.7087 in |
| Max Shaft Fillet Radius1 | N/A 0.30 mm0.01 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 31 mm1.22 in |
Cage Location Relative to Frontface (Ab) |
N/A 1.3 mm0.05 in |
Cage Location Relative to Backface (Aa) |
N/A 2 mm0.08 in |
| Effective Center Location2 | N/A -3 mm-0.12 in |
Cone Part Number |
N/A X32205-B |
Bore (d) |
N/A 25 mm0.9843 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 12200 N2740 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 81800 N18400 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 5 | N/A 21200 N4770 lbf |
| K Factor 6 | N/A 1 |