
Weight |
N/A 0.40 Kg1 lb |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 41.5 mm1.63 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 43.5 mm1.71 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.3 mm0.09 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
| Effective Center Location2 | N/A -6.3 mm-0.25 in |
Series |
N/A 32207 |
Cone Part Number |
N/A X32207 |
Bore (d) |
N/A 35.000 mm1.3780 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 19400 N4370 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 74900 N16800 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 130000 N29300 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 33800 N7600 lbf |
| K Factor 7 | N/A 1.56 |