
Weight |
N/A 0.50 Kg1.2 lb |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 46 mm1.81 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 48.5 mm1.91 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
| Effective Center Location2 | N/A -5.6 mm-0.22 in |
Series |
N/A 32208 |
Cone Part Number |
N/A X32208 |
Bore (d) |
N/A 40 mm1.5748 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 24900 N5590 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 95900 N21600 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 167000 N37500 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 43300 N9730 lbf |
| K Factor 7 | N/A 1.56 |