
Weight |
N/A 0.80 Kg1.9 lb |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 62 mm2.44 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 65 mm2.56 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
| Effective Center Location2 | N/A -4.1 mm-0.16 in |
Series |
N/A 32211M |
Cone Part Number |
N/A X32211M |
Bore (d) |
N/A 55.000 mm2.1654 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 37100 N8340 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 143000 N32200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 249000 N56000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 64600 N14500 lbf |
| K Factor 7 | N/A 1.44 |