
Weight |
N/A 1.2 Kg2.6 lb |
Inner Ring Width (B) |
N/A 28.000 mm1.1024 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 67 mm2.64 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 71 mm2.8 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
| Effective Center Location2 | N/A -5.1 mm-0.2 in |
Series |
N/A 32212M |
Cone Part Number |
N/A X32212M |
Bore (d) |
N/A 60.000 mm2.3622 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 38500 N8660 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 149000 N33400 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 259000 N58200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 67100 N15100 lbf |
| K Factor 7 | N/A 1.44 |