
Weight |
N/A 1.5 Kg3.3 lb |
Inner Ring Width (B) |
N/A 31.000 mm1.2205 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 73 mm2.87 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 77 mm3.03 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.1 mm0.16 in |
Cage Location Relative to Backface (Aa) |
N/A 3 mm0.12 in |
| Effective Center Location2 | N/A -5.6 mm-0.22 in |
Series |
N/A 32213 |
Cone Part Number |
N/A X32213 |
Bore (d) |
N/A 65.000 mm2.5591 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 45100 N10100 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 174000 N39100 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 303000 N68000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 78500 N17600 lbf |
| K Factor 7 | N/A 1.44 |