
Weight |
N/A 1.6 Kg3.6 lb |
Inner Ring Width (B) |
N/A 31.000 mm1.2205 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 79 mm3.11 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 82 mm3.23 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.1 mm0.16 in |
Cage Location Relative to Backface (Aa) |
N/A 2.8 mm0.11 in |
| Effective Center Location2 | N/A -4.6 mm-0.18 in |
Series |
N/A 32214M |
Cone Part Number |
N/A X32214M |
Bore (d) |
N/A 70 mm2.7559 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 56000 N12600 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 216000 N48600 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 376000 N84600 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 97600 N21900 lbf |
| K Factor 7 | N/A 1.39 |