
Weight |
N/A 1.7 Kg3.7 lb |
Inner Ring Width (B) |
N/A 31.000 mm1.2205 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 84 mm3.31 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 88 mm3.46 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.1 mm0.16 in |
Cage Location Relative to Backface (Aa) |
N/A 3 mm0.12 in |
| Effective Center Location2 | N/A -3.6 mm-0.14 in |
Series |
N/A 32215M |
Cone Part Number |
N/A X32215M |
Bore (d) |
N/A 75.000 mm2.9528 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 51600 N11600 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 199000 N44800 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 347000 N78000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 89900 N20200 lbf |
| K Factor 7 | N/A 1.34 |