
Weight |
N/A 11.4 Kg25.1 lb |
Inner Ring Width (B) |
N/A 64.000 mm2.5197 in |
| Max Shaft Fillet Radius1 | N/A 4.060 mm0.16 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 145 mm5.71 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 161 mm6.34 in |
Cage Location Relative to Frontface (Ab) |
N/A 6.4 mm0.25 in |
Cage Location Relative to Backface (Aa) |
N/A 6.1 mm0.24 in |
| Effective Center Location2 | N/A -11.9 mm-0.47 in |
Series |
N/A 32226M |
Cone Part Number |
N/A X32226M |
Bore (d) |
N/A 130 mm5.1181 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 210000 N47100 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 809000 N182000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1410000 N317000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 365000 N82100 lbf |
| K Factor 7 | N/A 1.34 |