
Weight |
N/A 0.6 Kg1.2 lb |
Inner Ring Width (B) |
N/A 27.000 mm1.0630 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 37 mm1.46 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 40.5 mm1.59 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Backface (Aa) |
N/A 2.3 mm0.09 in |
| Effective Center Location2 | N/A -10.7 mm-0.42 in |
Series |
N/A 32306 |
Cone Part Number |
N/A X32306 |
Bore (d) |
N/A 30 mm1.1811 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 26900 N6050 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 104000 N23300 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 181000 N40700 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 46900 N10500 lbf |
| K Factor 7 | N/A 1.85 |